Line 5 construction profiles

Profiles 5 are ideal for lightweight constructions of all kinds. The small exterior dimensions ensure particularly compact jigs, covers and handling equipment. The full functionality of the building kit is retained.
Compare products

Profile 5 20x20, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 6000 mm

Profile 5 20x20, black

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 20x20 1N, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 20x20 2N90, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 20x20 2N180, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 20x20 3N, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 40x20, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 6000 mm

Profile 5 40x20, black

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 40x20 2N, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 40x20 2N180, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 40x20 3N90, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 40x20 4N180, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 40x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 5 60x20, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 5 60x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 5 80x20, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Downloads

Technical documentation (1 MB)
Chemical resistance of aluminium (376 KB)