Tool supply

Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.
New, innovative accessories for the work bench – the item range of holders. Whether hooks, holders, tool holders or magnetic holders – we have thought of everything! Choose the right solution for your work bench from a wide range of mounting accessories. The universal fastening system is suitable for all Line 8 profiles.
Compare products

Tool Pivot Arm 8 80-370

Tool Double Pivot Arm 8 80-695

Toolpanel Double Pivot Arm 8 695

Toolpanel Pivot Arm 8 370 light

Hook 8 40x20, black similar to RAL 9005

Hook 8 40x20, grey similar to RAL 7042

Hook 8 40x40, black similar to RAL 9005

Hook 8 40x40, grey similar to RAL 7042

Hook 8 80x20, black similar to RAL 9005

Hook 8 80x20, grey similar to RAL 7042

Hook 8 80x40, black similar to RAL 9005

Hook 8 80x40, grey similar to RAL 7042

Holder 8 240x80, black similar to RAL 9005

Holder 8 240x80, grey similar to RAL 7042

Holder 8 D80, black similar to RAL 9005

Holder 8 D80, grey similar to RAL 7042

Container D80

Delivery unit
1 pce.

Hook 8 R30, black similar to RAL 9005

Hook 8 R40, black similar to RAL 9005

Cloth Holder 8, black similar to RAL 9005

Cloth Holder 8, grey similar to RAL 7042

Cup Holder 8, black similar to RAL 9005

Cup Holder 8, grey similar to RAL 7042

Bottle Holder 8, black similar to RAL 9005

Bottle Holder 8, grey similar to RAL 7042

Bottle Holder 8 Insert, black similar to RAL 9005

Bottle Holder 8 Insert, grey similar to RAL 7042

Tool Holder D120 ESD, black similar to RAL 9005

Label Backplate, Hook and Holder System, black similar to RAL 9005

Label Backplate, Hook and Holder System, grey similar to RAL 7042

Tool Holder D70 Container ESD

Tool Holder D70 Screwdriver ESD

Tool Holder D70 Pliers, black similar to RAL 9005

Tool Holder D70 Pliers ESD, black similar to RAL 9005

Magnetic Holder D70 ESD, black similar to RAL 9005

Holder Support D70, black similar to RAL 9005

Holder Support D70-30°, black similar to RAL 9005

Holder Console D70

Delivery unit
1 pce.

Magnetic Holder 8, grey similar to RAL 7042

Runner 8 80x40

Delivery unit
1 set

Runner 8, black

Delivery unit
1 pce.

Slide Stop 8

Delivery unit
1 set

Spring Hook 60 D6

Delivery unit
1 pce.

Spring Hook 80 D8

Delivery unit
1 pce.

Tool Balancer 0.4-1 kg

Tool Balancer 1-2 kg

Tool Balancer 2-3 kg

Spiral Hose for Tool Balancers 2 x D10 mm

Tool Holder 8, black similar to RAL 9005

Single Hook 8 40x20, grey similar to RAL 7042

Single Hook 8 40x20, black similar to RAL 9005

Single Hook 8 80x20, grey similar to RAL 7042

Single Hook 8 80x20, black similar to RAL 9005

Double Hook 8 80x20, grey similar to RAL 7042

Double Hook 8 80x20, black similar to RAL 9005

Double Hook 8 40x20, grey similar to RAL 7042

Double Hook 8 40x20, black similar to RAL 9005

Pliers Holder 8 60x30, grey similar to RAL 7042

Pliers Holder 8 60x30, black similar to RAL 9005

Container Holder 8 160, grey similar to RAL 7042

Container Holder 8 160, black similar to RAL 9005

Tool Block 320x160, natural

Tray 8 Tool Block 320x160, grey similar to RAL 7042

Tray 8 Tool Block 320x160, black similar to RAL 9005

Bit Holder 8, grey similar to RAL 7042

Bit Holder 8, black similar to RAL 9005

Screwdriver Holder 8 D12,5-D25, grey similar to RAL 7042

Screwdriver Holder 8 D12,5-D25, black similar to RAL 9005

Screwdriver Holder 8 D20-D44, grey similar to RAL 7042

Screwdriver Holder 8 D20-D44, black similar to RAL 9005

Magnetic Holder 8 Nd, grey similar to RAL 7042

Magnetic Holder 8 Nd, black similar to RAL 9005

Spanner Holder 8, grey similar to RAL 7042

Spanner Holder 8, black similar to RAL 9005

Semi-Open Fronted Box Holder 8, grey similar to RAL 7042

Semi-Open Fronted Box Holder 8, black similar to RAL 9005

Pen Holder 8, grey similar to RAL 7042

Groove Plate Profile 8 400x14, natural

Delivery unit
cut-off max. 4000 mm
Delivery unit
1 pce., length 4000 mm

Fastening Set, Groove Plate Profile 8

Cap, Groove Plate Profile 8 200x14, black similar to RAL 9005

Cap, Groove Plate Profile 8 200x14, grey similar to RAL 7042

Label Profile 8 32 E, grey/transparent

Delivery unit
1 pce., length 2000 mm

Hook and Holder Assortment, grey similar to RAL 7042

Hook and Holder Assortment, black similar to RAL 9005

Hook Assortment, grey similar to RAL 7042

Hook Assortment, black similar to RAL 9005

Holder Assortment, grey similar to RAL 7042

Holder Assortment, black similar to RAL 9005

Tablet Arm 8, 5 Joints

Tablet Holder 8, 3 Joints

Cordless Driver Holder 8, grey similar to RAL 7042

Cordless Driver Holder 8, black similar to RAL 9005

Connecting Element, Groove Plate Profile 8, grey similar to RAL 7042

Plug-in Adapter with Kink Prevention ND 7.2

Flexible Holder 8 D23-D30, black similar to RAL 9005

Tool Holder 8, grey similar to RAL 7042

Keyboard Shelf 8

Delivery unit
1 pce.

Pull-Out Keyboard Shelf

Test Lead Holder 8, grey similar to RAL 7042

Test Lead Holder 8 ESD, black similar to RAL 9005

Clip Holder 8, black