Connecting elements

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

Ingenious fasteners
The unique concept of Fasteners D30 allows unrifled Tubes, Profile Tubes and Profiles with standard grooves to be connected together using the same fastening elements.
High clamping forces ensure the construction is stable and the item clamping technology prevents twisting in contact with unrifled Tubes.
item provides additional bracing struts as an optional extra to counteract high moment loads.

The D30 fastening elements support exceptional tolerance compensation – cut-offs of Tubes and Profiles do not need to be completely precise. They can be cut up to 5 mm shorter without affecting the holding force of the fastening.
Fundamentally, Profiles D30 or Tubes D30 do not need to be processed any further in order to be able to use the fastening elements!

Includes ESD
The fasteners in Line D30 automatically establish contact between the various components, thereby safely dissipating harmful electrostatic charges.
Compare products

Fastener D30

Delivery unit
1 pce.

Fastener D30-45°

Delivery unit
1 pce.

Fastener D30 T1

Delivery unit
1 pce.

Fastener D30-45°, internal

Fastener D30, internal

Fastener D30, internal, Connector M6-12

Fastener D30 with Clamp Lever

Protective Cover R28 for Fastener D30, grey similar to RAL 7042

Protective Cover R28 for Fastener D30 ESD, black similar to RAL 9005

Protective Cap D30-9, grey similar to RAL 7042

Protective Cap D30-9 ESD, black similar to RAL 9005

Protective Cap D30-9 R28-90°, grey similar to RAL 7042

Protective Cap D30-9 R28-90° ESD, black similar to RAL 9005

Cap D30 R15, grey similar to RAL 7042

Cap D30 R, grey similar to RAL 7042

Tube Adapter D30

Delivery unit
1 set

Tube Adapter Cap D30, grey similar to RAL 7042

Parallel Fastener D30

Parallel Fastener D30-60

Parallel Fastener D30-60 with Clamp Lever

Locking Ring D30 with Clamp Lever

Cap D30 F, grey similar to RAL 7042

Transverse Fastener D30

Transverse Fastener D30-60

Transverse Fastener D30-70 rotating

Butt Fastener D30-30°

Butt Fastener D30-60°

Butt Fastener D30-90°

Angle Fastener D30

Ball Joint Fastener 8 D30

Ball Joint Fastener D30

Ball Joint Butt Fastener D30

Ball Joint Transverse Fastener D30

Bracing Strut D30-90°

End Connector 8 D30-90°

Flange 8 D30 90x40-80 180°

Flange 8 D30 90x90-80 90°

Adapter 8 D30

Delivery unit
1 pce.

Fastening Set 8 D30

Adapter 8 80 D30

Delivery unit
1 pce.

Fastening Set 80 D30

Adapter 6 30x30/D30, natural

Adapter 6 D30/R15-2

Adapter D30/D28-25, grey similar to RAL 7042

Adapter D30/D28-37, grey similar to RAL 7042

Adapter D30/D28.6-37, grey similar to RAL 7042

Adapter D30/D28.6-25, grey similar to RAL 7042

Tube Holder 6 D30

Delivery unit
1 set

Tube Holder 8 D30

Delivery unit
1 set

Butt Fastener D30-90° R25

Butt Fastener D30-45°

Butt Fastener D30-180°

Butt Fastener D30-90° R25, internal

Parallel Clamp D30-80

Fastener D30-45°, internal, Connector M6-12

Butt Fastener D30-90° R25, internal, Connector M6-12